PROFIT E-LINE

INNOVATION

The most sustainable wire-in-tube

In July 2023, Draka introduced PROFIT E-LINE, a combination of the well-known PROFIT wire-in-tube with the brand new VD E-LINE. This creates the most durable pre-wired pipe on the market.

VD E-LINE is characterized by 100% recycled copper, insulation with biobased ingredients, a recyclable Octabox made from recycled material and 75% less plastic wrapping film for pallets.

Draka produces and assembles PROFIT E-LINE entirely in Emmen. These choices give the product a 20 percent lower CO2 footprint. R&D is already working on making the tubes even more sustainable.

Draka E-LINE Downloads

Draka VD E-LINE selection card

03-2023

PROFIT + E-LINE Selectiekaart

09-2023

BARNICOL + E-LINE Selectiekaart

09-2023

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

BARNICOL E-LINE giethars# typeA 180ml

BARNICOL E-LINE giethars# type2A 286ml

BARNICOL E-LINE giethars# typeB 370ml

BARNICOL E-LINE giethars# typeC 750ml

BARNICOL E-LINE giethars# typeD 1300ml

BARNICOL E-LINE giethars# typeE 2150ml

BARNICOL E-LINE gietmof# A150 180ml

BARNICOL E-LINE gietmof# A210 370ml

BARNICOL E-LINE gietmof# A280 750ml

BARNICOL E-LINE gietmof# A310 1300ml

BARNICOL E-LINE gietmof# A370 2150ml

BARNICOL E-LINE gietmof# A470 4300ml

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

IN PRACTICE

Koningskwartier kicks off with the most durable pre-wired tube

If partners work together, they can make greater strides in sustainability. Construction company Van Wijnen, installation company Hoffman DME and cable manufacturer Draka have proven this. While the first construction phase of Koningskwartier had already been completed, they joined forces to make an extra 'green' step by using Draka PROFIT E-LINE pre-wired pipe.

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

IN THE SPOTLIGHT

Installation of Draka VD E-LINE

The Grasbuurt residential area in Delft has been the first project with the first large-scale application (60 km) of the new, more sustainable Draka VD E-LINE.

Videos

What is your experience with Draka E-LINE?

SERVICES

EcoCable Label

It is currently difficult for installers and specifiers to determine how sustainable a cable product is. There are no specific, certified eco-labels for the cable industry. This slows down the sustainability and CO2 reduction of electrical installations. To meet the growing demand for proof of environmentally friendly products, parent company Prysmian Group has become the first cable manufacturer to develop its own EcoCable label for cabling.

 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.