Control Cable

Test iframe WF

OVERVIEW

The right cable for every application

The control cables of Draka offer the solution for today’s and tomorrow’s industry. The package has been developed to meet light, normal and heavy industrial environments, where the cable may be affected by oil, heat, moisture, (high-frequency) electromagnetic interference and mechanical or chemical stress. The cable construction is designed for maximum reliable signal transmission, with heavy-duty (with KEMA certification) cable types providing certainty in specific demanding environments.

The right cable for every application. To achieve that mission, Draka develops various control cables. Draka’s control cable portfolio consists of high-quality products for various applications

Control Cable

Portfolio


DRA_SF_Stuurstroom_510x51010.png

SF

SF Dca” is a flexible, oil-resistant control cable with normal fire safety. The cable is developed for heavier industrial use, is highly resistant to oil and has an extra long lifespan
SF
DRA_M-FLEX HH Cca_Stuurstroom_510x5103.png

M-Flex HH Cca

M-FLEX HH Cca” is a halogen-free control cable with high fire safety. The cable is easy to install and highly resistant to oil.
M-Flex HH Cca
DRA_M-FLEX YY_Stuurstroom_510x5109.png

M-Flex YY

M-FLEX YY” is a flexible control cable. The cable is easy to install and resistant to oil.
M-Flex YY
DRA_M-FLEX PUR_Stuurstroom_510x5104_0.png

M-Flex PUR

M-FLEX PUR” is a very flexible control cable with PUR sheath. The PUR outer sheath guarantees strong mechanical properties, long-term use and very good resistance to oils and chemicals.
M-Flex PUR
DRA_M-FLEX HH B2ca_Stuurstroom

M-Flex HH B2ca

M-FLEX HH B2ca is a halogen-free control cable with very high fire safety. The cable is easy to install and is resistant to oil.
M-Flex HH B2ca

Downloads

DRAKA M-FLEX BROCHURE

Trends

The reliability and efficiency of industrial production and assembly lines, robots, and transport systems are highly dependent on automation and control systems. The cabling must therefore be robust, environmentally resistant, and flexible, so that it is easy to install, error-free, and insensitive to interference

Shielded Control Cable

Portfolio


DRA_ASF_Stuurstroom_510x510.png

ASF

ASF is a flexible, collectively shielded control cable with normal fire safety. The cable is designed for heavier industrial use, is very resistant to oil, and has an extended service life.
ASF
DRA_M-FLEX HCH Cca_Stuurstroom_510x5102.png

M-FLEX HCH

M-FLEX HCH Cca is a halogen-free, collectively shielded control cable with high fire safety. The cable is well protected against EMI with its collective braid and is not affected by interference signals. This cable is resistant to oil.
M-FLEX HCH
DRA_M-FLEX YCY _Stuurstroom_510x5106.png

M-FLEX YCY

M-FLEX YCY is a flexible, collectively shielded control cable. The cable is well protected against EMI with its collective braid and is not affected by interference signals. The cable is resistant to oil
M-FLEX YCY
DRA_M-FLEX YCY-P_Stuurstroom_510x5108.png

M-FLEX YCY-P

M-FLEX YCY-P is a flexible, collectively shielded, paired control cable. The cable has colored conductors. The cable is well protected against EMI with its collective braid and twisted pairs and is not affected by interference signals.
M-FLEX YCY-P
DRA_M-FLEX YCY-P 250V_Stuurstroom_510x5107.png

M-FLEX YCY 250V

M-FLEX YCY 250V is a flexible, collectively shielded control cable. The cable has colored conductors. The cable is well protected against electromagnetic interference with its collective braid and is not affected by interference signals.
M-FLEX YCY
DRA_M-FLEX YCY-P 250V_Stuurstroom_510x5107.png

M-FLEX YCY-P

M-FLEX YCY-P 250V is a flexible, collectively shielded, paired control cable. The cable has colored conductors. The cable is well protected against electromagnetic interference with its collective braid and twisted pairs and is not affected by interference signals.
M-FLEX YCY-P
Draka M-Flex HCH B2ca_Icon

M-FLEX HCH B2ca

M-FLEX HCH B2ca is a halogen-free, collectively shielded control cable with high fire safety. The cable is used in control systems, machine building, control and measurement systems, cabinet construction, transport systems and refrigeration systems.
M-FLEX HCH B2ca

Cable solutions for industrial applications. Draka has that too!

For industrial applications, cable reliability is essential. With Draka you know that you always use top quality cables. The cables have not only been developed for the specific area of application, but also for installing the cables as efficiently as possible. The characteristics of the different cables closely match the needs in the market.

Contact Draka Industries

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.