BARNICOL E-LINE

INNOVATION

New generation casting resin

Draka has also made its trusted Barnicol casting resin more sustainable. Barnicol E-LINE is perhaps the safest and most durable casting resin on the market and has been available since August 2023.

While other casting resins still contain various chemical substances, Draka's new casting resin is much less toxic for the technician and the environment.

The high-quality epoxy-based casting resin is free of CMR substances, (di)isocyanates and halogen and contains 20 percent biobased ingredients.

Substances of Very High Concern (SVHC) such as H314 and H411 have also been banned. In addition, the casting resin has a green color, which immediately shows that it is durable and safe.

IMPORTANT UPDATE

No training needed for Barnicol E-LINE

From August 24, 2023, technicians may only work with products that contain (di)isocyanates if they have followed special training. This training requirement does not apply to Barnicol E-LINE. The new casting resin is not only healthier for the user, but also less harmful to the environment. Remains of the hardener and resin no longer need to be disposed of as chemical waste, even after mixing. This means that special (di)isocyanate training is unnecessary and you can start using Barnicol E-LINE straight away.

Draka E-LINE Downloads

Draka VD E-LINE selection card

03-2023

PROFIT + E-LINE Selectiekaart

09-2023

BARNICOL + E-LINE Selectiekaart

09-2023

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

BARNICOL E-LINE giethars# typeA 180ml

BARNICOL E-LINE giethars# type2A 286ml

BARNICOL E-LINE giethars# typeB 370ml

BARNICOL E-LINE giethars# typeC 750ml

BARNICOL E-LINE giethars# typeD 1300ml

BARNICOL E-LINE giethars# typeE 2150ml

BARNICOL E-LINE gietmof# A150 180ml

BARNICOL E-LINE gietmof# A210 370ml

BARNICOL E-LINE gietmof# A280 750ml

BARNICOL E-LINE gietmof# A310 1300ml

BARNICOL E-LINE gietmof# A370 2150ml

BARNICOL E-LINE gietmof# A470 4300ml

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

Videos

What is your experience with Draka E-LINE?

SERVICES

EcoCable Label

It is currently difficult for installers and specifiers to determine how sustainable a cable product is. There are no specific, certified eco-labels for the cable industry. This slows down the sustainability and CO2 reduction of electrical installations. To meet the growing demand for proof of environmentally friendly products, parent company Prysmian Group has become the first cable manufacturer to develop its own EcoCable label for cabling.

 

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.