ALUPAC

OVERVIEW

The right cable for every application

To fulfill that mission, Draka developed different types of Alupac cables. Draka's Alupac portfolio consists of high-quality products for various applications. 

Draka can apply the Alupac protection to cables for low voltage, medium voltage and instrumentation. For example, Draka offers a total solution with which large (petro)chemical companies can install complete installations.

Alupac

Portfolio


Draka Vulta Alupac

VULTA ALUPAC

VULTA ALUPAC is a partially copper-wire armored installation cable with chemical ALUPAC protection. The ALUPAC protection provides excellent chemical protection against aggressive substances and is very corrosion-resistant.
VULTA ALUPAC
Draka Vulto Alupac

VULTO ALUPAC

VULTO ALUPAC is a copper wire braided installation cable with chemical ALUPAC protection. The ALUPAC protection provides excellent chemical protection against aggressive substances and is very corrosion-resistant.
VULTO ALUPAC
Draka MV Alupac

MV ALUPAC

MV ALUPAC

Downloads

ALUPAC selection leaflet

09-2023

Trends

De petrochemische industrie vertrouwt al vele jaren op grondkabels met een loodmantel, ter bescherming tegen olie en chemische stoffen. Maar dit soort kabels wordt om milieuredenen uitgefaseerd; in sommige Scandinavische laden zijn ze zelfs al verboden. Gelukkig is Draka klaar voor een toekomst met loodvrije grondkabels. Alupac is al 20 jaar een bewezen volwaardig alternatief!

Prysmian Group introduced ALUPAC in 2001. Since then, renowned industrial companies around the world have been using cables with this protection. ALUPAC has therefore fully proven its functionality.

SERVICES

EcoCable Label

It is currently difficult for installers and specifiers to determine how sustainable a cable product is. There are no specific, certified eco-labels for the cable industry. This slows down the sustainability and CO2 reduction of electrical installations. To meet the growing demand for proof of environmentally friendly products, parent company Prysmian Group has become the first cable manufacturer to develop its own EcoCable label for cabling.

 

Cable solutions for industrial applications. Draka has that too!

For industrial applications, cable reliability is essential. With Draka you know that you always use top quality cables. The cables have not only been developed for the specific area of application, but also for installing the cables as efficiently as possible. The characteristics of the different cables closely match the needs in the market.

Contact Draka Industries

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.