Instruline

OVERVIEW

The right cable for every application

Unplanned downtime is every process operator's nightmare. Especially now that industrial networks are becoming increasingly extensive and complex. To prevent system failure and subsequent damage, cables must perform undisturbed. Anywhere, anytime. To make this possible, Draka has developed different types of Instruline cables. The portfolio consists of high-quality cable solutions for various applications.

Portfolio


DRAKA_Instruline_7100_510x510

Instruline 7100 Dca

RE-2X(St)Yv-fl
Instruline 7100 Dca
DRAKA_Instruline_7200_510x510

Instruline 7200 Dca

RE-2X(St)Yv-fl PIMF
Instruline 7200 Dca
DRAKA_Instruline_7300_510x510

Instruline 7300 Dca-S2

RE-2X(St)YSWBY-fl
Instruline 7300 Dca-S2
DRAKA_Instruline_7400_510x510

Instruline 7400 Dca-S2

RE-2X(St)YSWBY-fl PIMF
Instruline 7400 Dca-S2
DRAKA_Instruline_7500_510x510

Instruline 7500 Dca-S2

RE-2X(St)YSWAY-fl
Instruline 7500 Dca-S2
DRAKA_Instruline_7600_510x510

Instruline 7600 Dca-S2

RE-2X(St)YSWAY-fl PIMF
Instruline 7600 Dca-S2

Selection Tool

Draka has developed a selection tool called 'industry (i)-MECI' that supports you* in choosing the right cable type. MECI is a categorization of the requirements for cables in the industry that are highly dependent on their environment and therefore on their application.

Downloads

Draka Instruline Instrumentation cables Brochure

01-2021

Draka Instruline Instrumentation cables Selection leaflet

04-2023

Cable solutions for industrial applications. Draka has that too!

For industrial applications, cable reliability is essential. With Draka you know that you always use top quality cables. The cables have not only been developed for the specific area of application, but also for installing the cables as efficiently as possible. The characteristics of the different cables closely match the needs in the market.

Contact Draka Industries

Contact Draka Team

Have a question for Draka? Here you will find all contact details of the Draka team. We are ready to answer your question.