DECLARATION OF PERFORMANCE
DoP
With the help of the DoP number you can download performance declarations (DoPs). The DoP number can be found on the product label and in many cases it is also printed on the cable. Click Here for more information about DoPs. It is possible to enter multiple numbers, the values must be separated by a semicolon (;) or 'tab'
No DoP found? Please contact Customer Care at 088-8084450 or send a mail to verkoop@draka.com. Possibly DoP is available in another repository. If so we will send the right DoP.