An innovative production process and better performance
The production process of the P-Laser uses 'zero-gas' technology, which reduces CO2 emissions by approximately 1 ton per kilometer.
Degassing is no longer necessary and the application of thermoplastic makes the production process from A to Z more efficient and fully integrated.
The ability to produce continuously in one piece greatly streamlines the production chain. This ensures that customers receive the cable they need quickly and in a form that is fully compatible with their existing networks.
The P-Laser performs excellently at higher temperatures than traditional cabling – the innovative cable extends the operational temperature range by as much as +20%.

P-Laser – the future of the energy distribution sector. The benefits for the customer:
- Superior performance and reliability
- Optimized production chain from start to finish
- Lagere total cost of ownership
- Your energy distribution is taking a sustainable path.