FAQ

OVERVIEW

Meeting the world’s big challenges

We link people to voice, video and data transmission, and are recognised across the globe for our record-breaking technology and information delivery – whenever and wherever it’s required.

Our extensive range of optical fibre and copper cabling solutions link communications with communities on a global scale. Designed to meet every requirement – capacity, high transmission, low interference or electromagnetic capability – our solutions are engineered in line with evolving customer needs. And, we’re a key player in the innovation, improvement and deployment of next generation networks such as hybrid cables, Fibre-to-the-Antenna (FTTA) and 5G. Creating bespoke and market-ready optical fibre, power and hybrid cabling and connectivity solutions to meet the massive network demands of tomorrow.

INTRO

Connectivity

We are complete solutions providers, with unparalleled attention to detail. From research and design, creation and testing, to installation and post-deployment. Our optical connectivity portfolio enables you to create or manage networks capable of meeting today’s demands and tomorrow’s too.

Our portfolio includes racks, joints, wall boxes, customer termination boxes and pre-connectorised products – including indoor, outdoor, CoEx and high density products.

Our extensive portfolio of pre-connectorised optical cables caters for every environment, available in a wide range of fibre count, fibre types and mechanical constructions and assembly.

Product Families
CasaLink Block Terminal

CasaLink Block Terminal

CasaLink Block Terminal
Flexribbon

Flexribbon

Flexribbon
Fibre optic systems for special applications

Fibre optic systems for special applications

Fibre optic systems for special applications
Telecoms connectivity products

Telecoms connectivity products

Telecoms connectivity products
Microduct cables

Microduct cables

Microduct cables
5G Network Solutions

5G Network Solutions

5G Network Solutions

Product Resources

Prysmian Group offers an extensive range of aerial optical cables focusing on the need for high reliability along with cost efficiency. Cables are available in a wide mix of fibre counts, fibre types and mechanical constructions depending on the specific application.

GO TO PRODUCTS

Cables for underground installations are designed to meet the most demanding environmental requirements.
Products are available in a wide range of fibre counts, fibre types and mechanical constructions depending on the specific application.
 

GO TO PRODUCTS

A complete cable portfolio for typical indoor and outdoor applications such as Riser, Drop, Indoor/Outdoor and Façade is available. These cables can be supplied in different fibre counts and fibre types. Building cables feature BendBright XS bend insensitive optical fibre.


GO TO PRODUCTS

A wide range of cables is available for harsh environmental conditions -  such as oil and gas, railways, industry, HV lines, submarine, sewer  and military applications.
 

GO TO PRODUCTS

Prysmian Group offers an extensive range of Ribbon optical cables. Cables are available in a wide mix of fibre counts, fibre types and mechanical constructions depending on the specific application.


GO TO PRODUCTS

A wide range of high performance pre-connectorized cables for different applications is available.
Pigtails, patchcords, Pre-connectorized Riser cables can be supplied in different lengths, fiber type and connectors matching the highest quality standards.


GO TO PRODUCTS

A full line of products for the connection between the feed and the drop cables for Multi Dwelling Units applications. These products include  Building Distribution Boxes, Splicing Boxes, Riser Boxes, Multi-operator Boxes and Lead-in units.


GO TO PRODUCTS

Several different models of  Customer Termination Boxes to link the end user to the network are available.  These products can be factory pre-connectorized in order to optimize the installation time.


GO TO PRODUCTS

Prysmian Group’s Outside plant products and solutions are designed for versatility, covering all cable management needs whatever the network type. A broad range of closures, street cabinets and accessories allow the network designer to adopt the most appropriate solution for each case.


GO TO PRODUCTS

Products for Central Office, Data Center and Outside plant applications are available in different configuration options, partially or fully factory assembled. These products include a complete line of racks and rack mounted units.


GO TO PRODUCTS

A comprehensive range of products - such as connectors, adapters, cable stripping tools, Blown fibre compressors, etc - is available for use within all network applications.


GO TO PRODUCTS

With more than 130 years of experience in producing copper telecommunications cables, Prysmian Group provides an extensive range suitable for underground, aerial and central office applications including latest xDSL technologies.


GO TO PRODUCTS

Prysmian Group's microduct cables offer a step forward in cable miniaturization by boasting world record fibre densities and cable diameters.  Inside this category Prysmian introduces “Sirocco microduct cables” specifically designed for air-blowing installation, they are the ideal component for high-density access networks, FTTx and 5G infrastructure, and are available in fibre counts ranging from 96 to 576.


GO TO PRODUCTS

Fibre To The Antenna (FTTA) concerns the cabling and connectivity equipment used at antenna sites of Mobile Network Operators. This equipment allows to bring power and data to the radio heads. Prysmian Group has engineered first-class hybrid cables, distribution boxes that can be adapted to different scenarios and plug-and-play hybrid drops. These solutions provide stable and flexible electrical and optical connections for both 4G and 5G radio heads.
Furthermore, specialized blowable hybrid cables have been developed to meet needs such as remote powering. This setup allows to bring power and data into one single cabling infrastructure, reusing existing ducts and thereby reducing or eliminating digging completely.

 

Story / Testimonial

Onze referenties


Memorandum of collaboration between prysmian group and the Cluj Metropolitan Are

Memorandum of collaboration between prysmian group and the Cluj Metropolitan Area Intercommunity Development Association

Cluj Metropolitan Area
When times are tough, Prysmian get tougher: the first Australian made Flexible R

When times are tough, Prysmian get tougher: the first Australian made Flexible Ribbon is installed in Sydney

Australia
CERN reduces congestion in LHC tunnels

CERN reduces congestion in LHC tunnels

Switzerland
Prysmian Group to develop the largest project for broadband TLC cable in Mexico

Prysmian Group to develop the largest project for broadband TLC cable in Mexico

Telecoms / Mexico
370x370-australia.png

High-speed network delivered to Adelaide, Australia with TPG Telecom

Telecoms / Australia
Prysmian Group supporting CityFibre’s UK full fibre rollout

Prysmian Group supporting CityFibre’s UK full fibre rollout

Telecoms / UK

Latest Press

World Map

Products

Find the right products based on country of installation

Contact us

Select contacts by department

Via Chiese 6, 20126 Milano, Italia

Telecom Networks