Draka / Markets / Construction /

2023 EN - Draka - Markets - Construction - Multimedia & Data Masthead DK

Leadership

Partners


Skills_tile_500x500

Skills The Finals

Worldskills Nederland
Skills Draka
New_Horizon_UMC_tile_500x500

Urban Mining Collective

New Horizon
New Horizon
Draka ElektrotechniekTV tile 500x500

ElektrotechniekTv

Fedet
ElektrotechniekTV

Draka E-LINE Downloads

Draka VD E-LINE selection card

03-2023

PROFIT + E-LINE Selectiekaart

09-2023

BARNICOL + E-LINE Selectiekaart

09-2023

VD E-LINE Eca bk# 1,5 mm2

VD E-LINE Eca bu# 2,5 mm2

VD E-LINE Eca bn# 2,5 mm2

VD E-LINE Eca ye/gn# 2,5 mm2

BARNICOL E-LINE giethars# typeA 180ml

BARNICOL E-LINE giethars# type2A 286ml

BARNICOL E-LINE giethars# typeB 370ml

BARNICOL E-LINE giethars# typeC 750ml

BARNICOL E-LINE giethars# typeD 1300ml

BARNICOL E-LINE giethars# typeE 2150ml

BARNICOL E-LINE gietmof# A150 180ml

BARNICOL E-LINE gietmof# A210 370ml

BARNICOL E-LINE gietmof# A280 750ml

BARNICOL E-LINE gietmof# A310 1300ml

BARNICOL E-LINE gietmof# A370 2150ml

BARNICOL E-LINE gietmof# A470 4300ml

PROFIT E-LINE 16 gy VD Eca 3G2,5 mm²

PROFIT E-LINE 16 gy VD Eca 3G2,5+1,5 mm²

Stay informed about Draka E-LINE

Sign up here for the digital DRAKA E-LINE updates, newsletter and much more

Stay up to date with DRAKA E-LINE updates, the latest developments and useful tips that make your work easier.

SERVICES

EcoCable Label

It is currently difficult for installers and specifiers to determine how sustainable a cable product is. There are no specific, certified eco-labels for the cable industry. This slows down the sustainability and CO2 reduction of electrical installations. To meet the growing demand for proof of environmentally friendly products, parent company Prysmian Group has become the first cable manufacturer to develop its own EcoCable label for cabling.

 

SERVICES

EcoCable Label

It is currently difficult for installers and specifiers to determine how sustainable a cable product is. There are no specific, certified eco-labels for the cable industry. This slows down the sustainability and CO2 reduction of electrical installations. To meet the growing demand for proof of environmentally friendly products, parent company Prysmian Group has become the first cable manufacturer to develop its own EcoCable label for cabling.